LPC2138FHN64 Product Information|NXP

Buy Options

LPC2138FHN64/01,55

No Longer Manufactured

12NC: 935281779557

Details

Order

LPC2138FHN64,557

No Longer Manufactured

12NC: 935279821557

Details

Order

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
60
Flash (kB)
512
RAM (kB)
32
GPIO
47
UART
2
I2C
2
SPI
1
ADC (Channels)
16
ParameterValue
ADC (bits)
10
Timers
3
Timer (bits)
32
RTC
1
PWM
6
Temperature range
-40 °C to +85 °C
Supply Voltage [min] (V)
3
Supply Voltage [max] (V)
3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHC
LPC2138FHN64/01,55(935281779557)
Yes
Yes
Yes
DREACH SVHC
LPC2138FHN64,557(935279821557)
No
No
-
REACH SVHC

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC2138FHN64/01,55
(935281779557)
No
3
3
240
260
2.84
2.58397932816537E8
0.0
LPC2138FHN64,557
(935279821557)
-
-
-
-
-
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
LPC2138FHN64/01,55
(935281779557)
854231
LPC2138FHN64,557
(935279821557)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
LPC2138FHN64/01,55
(935281779557)
-
2015-12-31
2016-08-31
LPC2138FHN64,557
(935279821557)
-
1998-06-30
1998-01-31

More about LPC2138FHN64

Archived content is no longer updated and is made available for historical reference only.

The LPC2131/32/34/36/38 microcontrollers are based on a 16/32-bit Arm7TDMI-S CPU with real-time emulation and embedded trace support, that combine the microcontroller with 32 kB, 64 kB, 128 kB, 256 kB and 512 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 % with minimal performance penalty.

Due to their tiny size and low power consumption, these microcontrollers are ideal for applications where miniaturization is a key requirement, such as access control and point-of-sale. With a wide range of serial communications interfaces and on-chip SRAM options of 8 kB, 16 kB, and 32 kB, they are very well suited for communication gateways and protocol converters, soft modems, voice recognition and low-end imaging, providing both large buffer size and high processing power. Various 32-bit timers, single or dual 10-bit 8-channel ADC(s), 10-bit DAC, PWM channels and 47 GPIO lines with up to nine edge or level sensitive external interrupt pins make these microcontrollers particularly suitable for industrial control and medical systems.