LID2509 Product Information|NXP

Buy Options

LID2509

Active

12NC: 935441359598

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
LID2509(935441359598)
Not Available
Compliant
Not Available
Compliant
453592.0

Quality

Part/12NCSafe Assure Functional Safety
LID2509
(935441359598)
No

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
LID2509
(935441359598)
847330

More about LID2509

The LID2509 is a linearly polarized Vivaldi antenna covering the frequency range from 3.5 GHz to 9 GHz. Therefore, it is suited to operate on most UWB channels. With a gain around 6 dBi, the LID2509 is a directional antenna and was designed for UWB radar measurements, but can also be used for UWB ranging or any other radio technology operating in its bandwidth. The antenna features landing pads for an edge-mounted SMA connector for the transition to a microstrip line.

The parameters of the antenna were chosen in a way to provide a compromise between antenna size, gain and bandwidth.

This antenna is the recommended UWB antenna for radar applications with the NCJ29D6 customer demo board.

More