Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935438451598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KITFS2400FRDMEVM(935438451598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KITFS2400FRDMEVM (935438451598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
KITFS2400FRDMEVM (935438451598) | 847150 | 5A992C | G166046 |
KITFS2400FRDMEVM provides easy customer development of the FS2400 device family. It's targeting 12 V automotive applications. The tool can be used in a standalone mode and controlled with an USB interface. SPI command is easily controlled by NXP GUI software.
The board is populated with a superset part. The FS240x soldered on the board can be OTP fused two times or it is possible to test as many configurations as needed in OTP Emulation mode.