Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Computer to Electrical Transport Protocol Link (ETPL) Dongle
12NC: 935444481598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KIT-PC2TPLEVB(935444481598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KIT-PC2TPLEVB (935444481598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
KIT-PC2TPLEVB (935444481598) | 847330 |
The KIT-PC2TPLEVB tool allows the user to interface electrical transport protocol link (ETPL) devices with software running on a PC.
The kit includes a UART-to-USB translator cable interfacing with the UART-based MC33665A gateway and providing the 5 V supply, as well as an ETPL cable to connect to NXP BMS evaluation boards or customer boards with the NXP ETPL interface.