Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935419875598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
K32WAM-001-T10(935419875598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
K32WAM-001-T10 (935419875598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
K32WAM-001-T10 (935419875598) | 847150 | 5A992C | G169528 |
The IOTZTB-DK006 evaluation kit works with the NXP JN518x, K32W061/41 and K32W041AM/A range of ultra-low-power, high-performance wireless MCUs suitable for Home and Building Automation and Smart Lighting applications using Bluetooth® LE, Zigbee®, Thread™ and Matter networking standards. IOTZTB-DK006 comes with a comprehensive number of components, including a control bridge with an NFC reader, generic switch node, light/sensor node, JN5189 upgrade boards, K32W061 upgrade boards and a USB dongle that allows for a small wireless network to be quickly assembled for multiprotocol applications.