JN5179 Product Information|NXP

Features


ZigBee and IEEE802.15.4 Wireless Microcontroller with 512 kB Flash, 32 kB RAM

Package


HVQFN40: plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; 0.5 mm pitch; 6 mm x 6 mm x 0.85 mm body

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
ZigBee and IEEE802.15.4 Wireless Microcontroller with 512 kB Flash, 32 kB RAM
ParameterValue
Number of pins
40
Package Style
HVQFN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
JN5179/001K(935305116557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
94.015008834
JN5179/001Y(935305116518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
94.015008834
JN5179/001Z(935305116515)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
94.015008834

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
JN5179/001K
(935305116557)
No
3
3
240
260
JN5179/001Y
(935305116518)
No
3
3
240
260
JN5179/001Z
(935305116515)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
JN5179/001K
(935305116557)
854231
5A992
JN5179/001Y
(935305116518)
854231
5A992
JN5179/001Z
(935305116515)
854231
5A992

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
JN5179/001K
(935305116557)
-
JN5189HN/001K
(935350734557)
JN5179/001Y
(935305116518)
-
JN5189HN/001K
(935350734557)
JN5179/001Z
(935305116515)
-
JN5189HN/001K
(935350734557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
JN5179/001K
(935305116557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
JN5179/001Y
(935305116518)

More about JN5179

Note: JN5189/88T is preferred for any new Zigbee®, Thread design. No new software releases planned

The JN5179 device is an ultra-low-power, high-performance wireless microcontroller, optimized as a platform for ZigBee 3.0 applications in Smart Home and Smart Lighting networks. It features an Arm® Cortex®-M3 processor with debug and programmable clock speeds. The JN5179 device has 512 kB of embedded Flash memory as well as 32 kB of RAM and 4 kB of EEPROM. The embedded Flash can support "Over-The-Air" firmware updates. The device also includes a 2.4 GHz "IEEE802.15.4 compliant" transceiver and a comprehensive mix of on-chip analog and digital peripherals.

The radio transmit power is configurable up to +10 dBm output. The very-low receive operating current (down to 12.7 mA in normal operation and 0.6 µA in sleep mode) results in long battery life, allowing operation directly from a coin cell. Through its power-saving modes, the device is therefore ideal for battery-powered nodes. The on-chip peripherals include a fail-safe I²C-bus, SPI-bus ports (both leader and follower) and a 6-channel analog-to-digital converter, directly supporting a wide range of applications without the need for extra hardware.

For support documentation, please click here.

More