JN5161 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Product category
320-JN516x-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
JN5161/001,515(935297811515)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
92.38052499999999
JN5161/001,518(935297811518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
92.38052499999999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
JN5161/001,515
(935297811515)
No
3
3
240
260
JN5161/001,518
(935297811518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
JN5161/001,515
(935297811515)
854231
5A992
JN5161/001,518
(935297811518)
854231
5A992

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
JN5161/001,518
(935297811518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about JN5161

Note: JN5189/88T is preferred for any new new Zigbee®, Thread design. No new software releases planned

The JN5161 is an ultra low power, high performance wireless microcontroller supporting ZigBee Green Power and IEEE802.15.4 networking stacks to facilitate the development of wireless sensor applications. It features an enhanced 32-bit RISC processor with 64 kB embedded Flash, 8 kB RAM and 4 kB EEPROM memory, offering high coding efficiency through variable width instructions, a multi-stage instruction pipeline and low power operation with programmable clock speeds. It also includes a 2.4 GHz IEEE802.15.4 compliant transceiver and a comprehensive mix of analogue and digital peripherals. The very low operating current of 15 mA, with a 0.6 μA sleep timer mode, gives excellent battery life allowing operation direct from a coin cell.

The peripherals support a wide range of applications. They include a 2-wire I²C, and SPI ports which can operate as either leader or follower, a four channel ADC with battery and a temperature sensor. It can support a large switch matrix of up to 100 elements, or alternatively a 20 key capacitive touch pad.

For support documentation, please click here.

More