Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
High-Voltage Development Platform Controller Card, Kinetis V MCU, KV31, 120 MHz
12NC: 935327655598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
HVP-KV31F120M(935327655598) | Not Available | No Information | Not Available | No Information | 0.001 |
Part/12NC | Safe Assure Functional Safety |
---|---|
HVP-KV31F120M (935327655598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
HVP-KV31F120M (935327655598) | 847150 | EAR99 |
The NXP® High-Voltage Development Platform is an evaluation and development solution for Kinetis® V Series MCUs, Kinetis E Series MCUs and NXP Digital Signal Controllers.