Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935294194005
Details
Order
12NC: 935294194003
Details
Order
12NC: 935265798005
Details
Order
12NC: 935289199005
Details
Order
Parameter | Value |
---|---|
Delivery Type | FFC bumped 150µm |
Standard | HITAG 1 |
Chip capacity (pF) | 210pF |
UID Type | 4 byte |
Parameter | Value |
---|---|
EEPROM Size | 2048 |
Write Endurance | 100000 |
Data Retention | 10 |
Special Features | RTF; Encryption |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
HT1ICS3002W/N5A,00(935265798005) | No | No | - | REACH SVHC | - | |
HT1ICS3002W/V6F,00(935294194005) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1.1740404 | |
HT1ICS3002W/V6F:00(935294194003) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1.1740404 | |
HT1ICS3002W/V9F,00(935289199005) | Yes | Yes | No | REACH SVHC | 1.1740404 |
Part/12NC | Safe Assure Functional Safety |
---|---|
HT1ICS3002W/N5A,00 (935265798005) | - |
HT1ICS3002W/V6F,00 (935294194005) | No |
HT1ICS3002W/V6F:00 (935294194003) | No |
HT1ICS3002W/V9F,00 (935289199005) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
HT1ICS3002W/N5A,00 (935265798005) | 854232 | ||
HT1ICS3002W/V6F,00 (935294194005) | 854232 | 5A992 | G158347 |
HT1ICS3002W/V6F:00 (935294194003) | 854232 | 5A992 | G158347 |
HT1ICS3002W/V9F,00 (935289199005) | 854232 | 5A992 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
HT1ICS3002W/N5A,00 (935265798005) | - | 2001-12-31 | 2002-03-31 | HT1ICS3002W/V9F,00 (935289199005) |
HT1ICS3002W/V9F,00 (935289199005) | - | 2005-06-30 | 2005-06-30 | HT1ICS3002W/V6F,00 (935294194005) |
HITAG 1 based transponders are highly integrated and do not need any additional components beside the external coil.
Data between Key (RWD) and transponder is transmitted bidirectionally, in Half Duplex Mode. The HITAG 1 transponder IC offers also an encrypted data transmission.
The AntiCollision (AC) Mode, which is used mainly in long range operation, allows to handle several transponders that are at the same time in the communication field of the antenna, thus achieving highest operating reliability and permitting to handle several transponders quickly and simultaneously.
The HITAG 1 transponder IC provides two protocol modes, Standard and Advanced Mode. The Advanced Protocol Mode operates compared to the Standard Protocol Mode with an increased number of Startbits and a 8-bit Cyclic Redundancy Check (CRC) sent by the transponder IC at read operations.
HITAG 1 transponder IC offer a memory of 2 kbit.