Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP14: plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body
12NC: 935263813118
Details
Order
12NC: 935285897118
Details
Order
12NC: 935276414118
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
GTL2005PW,118(935263813118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 54.0 | |
GTL2005PW/DG,118(935285897118) | Yes | Yes | Yes | REACH SVHC | 52.93 | |
GTL2005PW/G,118(935276414118) | Yes | Yes | Yes | REACH SVHC | 52.41 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
GTL2005PW,118 (935263813118) | No | 1 | 1 | 240 | 260 | 3.0 | 3.33333333333333E8 | 0.0 |
GTL2005PW/DG,118 (935285897118) | No | 1 | 1 | 240 | 260 | 3.0 | 3.33333333333333E8 | 0.0 |
GTL2005PW/G,118 (935276414118) | - | 1 | 1 | 240 | 260 | 3.0 | 3.33333333333333E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
GTL2005PW,118 (935263813118) | 854239 |
GTL2005PW/DG,118 (935285897118) | 854239 |
GTL2005PW/G,118 (935276414118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
GTL2005PW,118 (935263813118) | NOTICE | 2023-12-15 | 2024-12-15 | GTL2014PWZ (935277499431) |
GTL2005PW/DG,118 (935285897118) | - | 2009-03-31 | 2009-12-31 | GTL2005PW,118 (935263813118) |
GTL2005PW/G,118 (935276414118) | - | 2001-01-30 | 2001-01-31 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
GTL2005PW,118 (935263813118) | 2022-12-15 | 2022-12-16 | 202212002DN | R01/RN3 DN 2022 Q4 Misc #3 |
GTL2005PW device is "End of Life", please use the replacement part GTL2014PW
The GTL2005 is a quad translating transceiver designed for 3.3 V system interface with a GTL/GTL+ bus.
The direction pin (DIR) allows the part to function as either a GTL-to-TTL sampling receiver or as a TTL-to-GTL interface.
The GTL2005 LVTTL interface is tolerant up to 5.5 V allowing direct access to TTL or 5 V CMOS outputs.
The GTL2005 Vref linearity degrades below 0.8 V (see Section 10.1). If the application allows, use the GTL2014, otherwise more closely review noise margins.