Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935385261528
Details
Order
12NC: 935385261557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
FS32K116LFT0VLFR(935385261528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 178.6488 | |
FS32K116LFT0VLFT(935385261557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 178.6533 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
FS32K116LFT0VLFR (935385261528) | ISO 26262 | 3 | 260 | 40 | |||
FS32K116LFT0VLFT (935385261557) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
FS32K116LFT0VLFR (935385261528) | 854231 | 5A992C | G166046 |
FS32K116LFT0VLFT (935385261557) | 854231 | 5A992C | G166046 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
FS32K116LFT0VLFR (935385261528) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
FS32K116LFT0VLFT (935385261557) | ||||
FS32K116LFT0VLFR (935385261528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
FS32K116LFT0VLFT (935385261557) | ||||
FS32K116LFT0VLFR (935385261528) | 2020-04-27 | 2020-07-26 | 202004002F01 | S32K1xx Data Sheet And Reference Manual Update To Rev 13 & S32K1xx Errata Update To Rev 20Apr2020 |
FS32K116LFT0VLFT (935385261557) | ||||
FS32K116LFT0VLFR (935385261528) | 2020-03-13 | 2020-03-14 | 202002024I | S32K1xx Data Sheet Update To Rev 12 And Reference Manual Update to Rev 12.1 |
FS32K116LFT0VLFT (935385261557) |