Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FRDMGD3160CSLEVM Half-Bridge Evaluation Board
12NC: 935437152598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
FRDMGD3160CSLEVM(935437152598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
FRDMGD3160CSLEVM (935437152598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
FRDMGD3160CSLEVM (935437152598) | 847150 | EAR99 |
FRDMGD3160CSLEVM is a half-bridge evaluation kit populated with two GD3160 single channel IGBT/SiC MOSFET gate drive devices. The kit includes the Freedom KL25Z microcontroller hardware for interfacing a PC installed with Flex GUI software for communication to the SPI registers on the GD3160 gate drive devices.
The KITGD316xTREVB translator board is used to translate 3.3 V signals to 5.0 V signals between the MCU and GD3160 gate drivers. The evaluation kit is designed to connect to a Bosch CSL A-Sample power module for half-bridge evaluations and applications development.