Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
CodeWarrior Development Studio for LA series VSPA Processors
12NC: 939100006139
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
CWA-VSPA--FL(939100006139) | Not Available | Not Applicable | Not Available | No Information | 1.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
CWA-VSPA--FL (939100006139) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
CWA-VSPA--FL (939100006139) | 888888 | EAR99 |
CodeWarrior for VSPA processors is equired software to develop, test, deploy and maintain NXP Layerscape Access (LA series) processors used in signal processing applications. This software allows complex matrix math calculations to be written in convenient and readable shorthand in C-language format. This software then compiles those commands into a binary suitable for deployment on LA-series CPU.