Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN24: plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm
12NC: 935295317115
Details
Order
12NC: 935295317118
Details
Order
Parameter | Value |
---|---|
fi(RF) [max] (MHz) | 4000 |
Supply Voltage (Max) (V) | 5.25 |
Number of pins | 24 |
Package Style | HVQFN |
Security Status | COMPANY PUBLIC |
Frequency (Min-Max) (MHz) | 400, 4000 |
Supply Current (TYP) (mA) | 173 |
Frequency Band (Hz) | 400000000, 4000000000 |
Description | Transmitter IQ modulator |
fi(RF) [min] (MHz) | 400 |
ICC @VCC=@5V (mA) | 173 |
Frequency (Max) (MHz) | 4000 |
Parameter | Value |
---|---|
Frequency (Min) (MHz) | 400 |
Frequency (Min-Max) (GHz) | 0.4 to 4 |
Supply Voltage (Min) (V) | 4.75 |
frange [max] (MHz) | 4000 |
frange [min] (MHz) | 400 |
Supply Current (Typ) (μA) | 173000 |
ICC [typ] (mA) | 173 |
IP3o (dBm) [Typ] | 27 |
3rd Order Intercept (Typ) (dBm) | 27 |
Non-Volatile Memory (kbit) | sot616-3_3d |
Supply Voltage (Typ) (V) | 5 |
Supply Voltage (Min-Max) (V) | 4.75 to 5.25 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BGX7100HN/1,115(935295317115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 42.998337 | |
BGX7100HN/1,118(935295317118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 42.998337 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BGX7100HN/1,115 (935295317115) | No | 1 | 1 | 240 | 260 |
BGX7100HN/1,118 (935295317118) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BGX7100HN/1,115 (935295317115) | 854239 |
BGX7100HN/1,118 (935295317118) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
BGX7100HN/1,115 (935295317115) | 2018-05-31 | 2018-06-01 | 201805038DNU01 | Product Discontinuation Notice BL SAS |
BGX7100HN/1,118 (935295317118) |
Archived content is no longer updated and is made available for historical reference only.
The BGX7100 device combines high performance, high linearity I, and Q modulation paths for use in radio frequency up-conversion. It supports RF frequency outputs in the range from 400 MHz to 4000 MHz. The BGX7100 IQ modulator is performance independent of the IQ common mode voltage. The modulator provides a typical output 1 dB compression point (PL(1dB)) value of 12 dBm and a typical 27 dBm output third-order intercept point (IP3O). Unadjusted sideband suppression and carrier feedthrough are 50 dBc and −45 dBm respectively. A hardware control pin provides a fast power-down/power-up mode functionality that allows significant power saving.