BGU8103 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Supply Voltage (Max) (V)
3.1
Number of pins
6
Package Style
XSON
Pi(1dB) [typ] (dBm)
-16
Security Status
COMPANY PUBLIC
Supply Current (TYP) (mA)
1.2, 1.2
Description
SiGe:C Low Noise Amplifier MMIC for GPS, GLONASS, Galileo and Compass
Supply Current (Max) (μA)
1600
Noise Figure (Typ) (dB)
0.8
Input 3rd Order Intercept (dBm)
-8
Supply Voltage (Min) (V)
1.5
Supply Current (Typ) (μA)
1200, 1200
ParameterValue
NF (dB)
0.8, 0.8
IP3i (dBm)
-8.0
NF @Gp= 5 dB (dB)
0.8
ICC [max] (mA)
1.6
NF [typ] (dB)
0.8, 0.8
ICC [typ] (mA)
1.2
Gass (dB)
17.5, 17.6
Gconv [typ] (dB)
17.5, 17.6
NXP_Gp [typ] (dB)
17.5, 17.6
Supply Voltage (Min-Max) (V)
1.5 to 3.1
Input 3rd Order Intercept (dBm)
-8

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BGU8103X(934069005115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.7456200000000001

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BGU8103X
(934069005115)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BGU8103X
(934069005115)
854233

More about BGU8103

The BGU8103 is, also known as the GPS1301M, an ultra low current and Low-Noise Amplifier (LNA) for GNSS receiver applications. The BGU8103 is available in a small plastic 6-pin extremely thin leadless package. The BGU8103 requires only one external matching inductor.

The BGU8103 adapts itself to the changing environment resulting from co-habitation of different radio systems in modern cellular handsets. It has been designed for ultra low power consumption and optimal performance when jamming signals from co-existing cellular transmitters are present. At low jamming power levels, it delivers 17.5 dB gain at a noise figure of 0.80 dB and a supply current of 1.2 mA. During high jamming power levels, resulting for example from a cellular transmit burst, it temporarily increases its bias current to improve sensitivity.