BGU7063 Product Information|NXP

BGU7063

No Longer Manufactured

BGU7063

No Longer Manufactured

Buy Options

BGU7063,115

No Longer Manufactured

12NC: 935295517115

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BGU7063,115(935295517115)
Yes
Yes
Yes
DREACH SVHC
178.254423226

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead Free SolderingLead SolderingLead Free Soldering
BGU7063,115
(935295517115)
-
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BGU7063,115
(935295517115)
854233

More about BGU7063

The BGU7063 is a fully integrated analog-controlled variable gain amplifier module. Its low noise and high linearity performance makes it ideal for sensitive receivers in cellular base station applications. The BGU7063 is operating in the 1920 MHz to 1980 MHz frequency range and has a gain control range of 35 dB. At maximum gain the noise figure is 0.9 dB. The gain is analog-controlled having maximum gain at 0 V and minimum gain at 3.3 V. The LNA can be bypassed extending the dynamic range. The BGU7063 is internally matched to 50 ohm, meaning no external matching is required, enabling ease of use. It is housed in a 16 pins 8 mm x 8 mm x 1.3 mm leadless HLQFN16R package SOT1301.