SOT1301-1: HLLGA16


Overview

HLLGA16, thermal enhanced low profile land grid array package, 16 terminals, 1.42 mm pitch, 8 mm x 8 mm x 1.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLLGA16 surface mount bottom HLLGA 8 x 8 x 1.3 16 plastic
Manufacture Code Reference Codes Issue Date
SOT1301 2018-01-19
Part Description Quick access
Analog high linearity low noise variable gain amplifier
Analog high linearity low noise variable gain amplifier
Analog high linearity low noise variable gain amplifier
Analog high linearity low noise variable gain amplifier