BGS8M2 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Supply Voltage (Max) (V)
5.4
Number of pins
6
Package Style
XSON
Pi(1dB) [typ] (dBm)
-3.3
Security Status
COMPANY PUBLIC
Supply Current (TYP) (mA)
1, 5.4
Icc, gain (mA) (typ)
5.4
Description
SiGe:C Low Noise Amplifier MMIC with bypass switch for LTE
Icc, bypass (uA) (typ)
1
Noise Figure (Typ) (dB)
0.8
Input 3rd Order Intercept (dBm)
2.5
Gain bypass (dB) (Typ)
-2.3
ParameterValue
Supply Voltage (Min) (V)
2.8
Supply Current (Typ) (μA)
1000, 5400
NF (dB)
0.8
IP3i (dBm)
2.5
NF @Gp= 5 dB (dB)
0.8
NF [typ] (dB)
0.8
ICC [typ] (mA)
5.4
Gass (dB)
14.3
Gconv [typ] (dB)
14.3
NXP_Gp [typ] (dB)
14.3
Supply Voltage (Min-Max) (V)
2.8 to 5.4
Input 3rd Order Intercept (dBm)
2.5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BGS8M2X(934069193115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.74244

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BGS8M2X
(934069193115)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BGS8M2X
(934069193115)
854233

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
BGS8M2X
(934069193115)
2018-07-072018-10-05201807005F01BGS8x2 Product Release at SSMC as 2nd Source

More about BGS8M2

The BGS8M2 is, also known as the LTE3001M, a Low-Noise Amplifier (LNA) with bypass switch for LTE receiver applications, available in a small plastic 6-pin extremely thin leadless package. The BGS8M2 requires one external matching inductor.

The BGS8M2 delivers system-optimized gain for both primary and diversity applications where sensitivity improvement is required. The high linearity of these low noise devices ensures the required receive sensitivity independent of cellular transmit power level in FDD (Frequency Division Duplex) systems. When receive signal strength is sufficient, the BGS8M2 can be switched off to operate in bypass mode at a 1 µA current, to lower power consumption.

The BGS8M2 is optimized for 1805 MHz to 2200 MHz.