Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
XSON6: XSON6: plastic extremely thin small outline package; no leads; 6 terminals; body 1.1 x 0.7 x 0.37 mm
12NC: 934069192115
Details
Order
Parameter | Value |
---|---|
Number of pins | 6 |
Package Style | XSON |
Pi(1dB) [typ] (dBm) | -2 |
Security Status | COMPANY PUBLIC |
Supply Current (TYP) (mA) | 1, 4.9 |
Icc, gain (mA) (typ) | 4.9 |
Description | SiGe:C Low Noise Amplifier MMIC with bypass switch for LTE |
Icc, bypass (uA) (typ) | 1 |
Ton (µs) | 4 |
Noise Figure (Typ) (dB) | 0.84 |
Input 3rd Order Intercept (dBm) | 1 |
Gain bypass (dB) (Typ) | -1.6 |
Supply Current (Typ) (μA) | 1000, 4900 |
Parameter | Value |
---|---|
NF (dB) | 0.84 |
IP3i (dBm) | 1.0 |
NF @Gp= 5 dB (dB) | 0.84 |
NF [typ] (dB) | 0.84 |
ICC [typ] (mA) | 4.9 |
Gass (dB) | 13.5 |
Gconv [typ] (dB) | 13.5 |
TON/OFF (Max) (ns) | 0 |
Supply Voltage (Typ) (V) | 2.8 |
Toff (µs) | 1 |
NXP_Gp [typ] (dB) | 13.5 |
Input 3rd Order Intercept (dBm) | 1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BGS8L2X(934069192115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.74244 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BGS8L2X (934069192115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BGS8L2X (934069192115) | 854233 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
BGS8L2X (934069192115) | 2018-07-07 | 2018-10-05 | 201807005F01 | BGS8x2 Product Release at SSMC as 2nd Source |
BGS8L2X (934069192115) | 2017-12-09 | 2018-01-09 | 201711013I | BGS8L2 Data Sheet Update |
The BGS8L2 is, also known as the LTE3001L, a Low-Noise Amplifier (LNA) with bypass switch for LTE receiver applications, available in a small plastic 6-pin extremely thin leadless package. The BGS8L2 requires one external matching inductor.
The BGS8L2 delivers system-optimized gain for both primary and diversity applications where sensitivity improvement is required. The high linearity of these low noise devices ensures the required receive sensitivity independent of cellular transmit power level in FDD (Frequency Division Duplex) systems. When receive signal strength is sufficient, the BGS8L2 can be switched off to operate in bypass mode at a 1 µA current, to lower power consumption.
The BGS8L2 is optimized for 728 MHz to 960 MHz.