Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN32: HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body
12NC: 935295245515
Details
Order
Parameter | Value |
---|---|
frange [min] (MHz) | 50 |
frange [max] (MHz) | 500 |
ICC [typ] (mA) | 280 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BGA7351,515(935295245515) | Yes | Yes | Yes | REACH SVHC | 65.05374325 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BGA7351,515 (935295245515) | - | 2 | 2 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BGA7351,515 (935295245515) | 854233 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
BGA7351,515 (935295245515) | - | 2009-09-30 | 2009-12-31 |
The BGA7351 MMIC is a dual independently digitally controlled IF Variable Gain Amplifier (VGA) operating from 50 MHz to 500 MHz. Each IF VGA amplifies with a gain range of 28 dB and at its maximum gain setting delivers 16.5 dBm output power at 1 dB gain compression and a superior linear performance.
The BGA7351 Dual IF VGA is optimized for a differential gain error of less than ±0.1 dB for accurate gain control and has a total integrated gain error of less than ±0.3 dB. Moreover it meets the demanding phase error requirements for GSM. BGA7351 has less than 3.0° phase error over the full gain range of 28 dB.
The gain controls of each amplifier are separate digital gain-control word, which is provided externally through two sets of 5 bits.
The BGA7351 is housed in a 32 pins 5 mm x 5 mm leadless HVQFN32 package.