BGA7350 Product Information|NXP

Features


50 MHz to 250 MHz high linearity Si variable gain amplifier; 24 dB gain range

Package


HVQFN32: HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body

Buy Options

BGA7350,515

No Longer Manufactured

12NC: 935293417515

Details

Order

Operating Features

ParameterValue
frange [min] (MHz)
50
frange [max] (MHz)
250
ICC [typ] (mA)
245
ParameterValue
Grange (dB)
24
NF [typ] @minimum attenuation
6
NF [typ] @maximum attenuation (dB)
25.2

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BGA7350,515(935293417515)
Yes
Yes
Yes
DREACH SVHC
64.7587415

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BGA7350,515
(935293417515)
-
2
2
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BGA7350,515
(935293417515)
854233

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
BGA7350,515
(935293417515)
-
2009-09-30
2009-12-31

More about BGA7350

The BGA7350 MMIC is a dual independently digitally controlled IF Variable Gain Amplifier (VGA) operating from 50 MHz to 250 MHz. Each IF VGA amplifies with a gain range of 24 dB and at its maximum gain setting delivers 17 dBm output power at 1 dB gain compression and a superior linear performance. The BGA7350 Dual IF VGA is optimized for a differential gain error of less than ±0.1 dB for accurate gain control and has a total integrated gain error of less than ±0.4 dB. The gain controls of each amplifier are separate digital gain-control word, which is provided externally through two sets of 5 bits. The BGA7350 is housed in a 32 pins 5 mm x 5 mm leadless HVQFN32 package.