BGA7124 Product Information|NXP

Buy Options

BGA7124,118

No Longer Manufactured

12NC: 935289302118

Details

Order

Operating Features

ParameterValue
fi(RF) [max] (MHz)
2700
@f [max] (MHz)
1960
@f [min] (MHz)
940
Gain @VCC=5V (dB)
16.4, 22.7
Frequency (Min-Max) (MHz)
400, 2700
Supply Current (TYP) (mA)
130
Frequency Band (Hz)
400000000, 2700000000
Description
400 MHz to 2700 MHz 0.25 W high linearity silicon amplifier
Supply Current (Max) (μA)
150000
Noise Figure (Typ) (dB)
5.2
fi(RF) [min] (MHz)
400
ICC @VCC=@5V (mA)
130
Frequency (Max) (MHz)
2700
Frequency (Min) (MHz)
400
frange [max] (MHz)
2700
frange [min] (MHz)
400
@IC (mA)
180, 180
NF (dB)
4.6, 5.2
NF @Gp= 5 dB (dB)
5.2
Gain (Typ) (dB) @ f (MHz)
16.4 @ 1960, 22.7 @ 940
ICC [max] (mA)
150
NF [typ] (dB)
4.6, 5.2
ICC [typ] (mA)
130
Noise Figure (Typ) (dB) @ f (MHz)
4.6 @ 1960, 5.2 @ 940
3rd Order Intercept (Typ) (dBm)
38, 38.5
NXP_Gp [typ] (dB)
16.4, 22.7
ParameterValue
@f
0.94, 1.96
@VCC (V)
5, 5
Number of pins
8
Package Style
HVSON
P1dB @VCC=5V (dBm)
24.5, 25.0
NF (dB)
5.2
NF (dB)
4.6
@f [max] (MHz)
1960
PL(1dB) (dBm)
24.5, 25
PL(1dB) (dBm)
25
Security Status
COMPANY PUBLIC
PL(1dB) (dBm)
24.5
Output Intercept Point (Typ) (dBm) @ f (MHz)
38 @ 1960, 38.5 @ 940
NF @VCC=5V (dB)
4.6, 5.2
P1dB (dBm)
24.5, 25
Frequency (Min-Max) (GHz)
0.4 to 2.7
Power Gain (dB) @ f (MHz)
16.4 @ 1960, 22.7 @ 940
Supply Current (Typ) (μA)
130000
IP3o (dBm) [Typ]
38, 38.5
IP3o (dBm) [Typ]
38.5
Gass (dB)
16.4, 22.7
Gconv [typ] (dB)
16.4, 22.7
IP3O @VCC=5V
38.0, 38.5
Gp (dB)
22.7
Gp (dB)
16.4

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BGA7124,118(935289302118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
23.57662482

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BGA7124,118
(935289302118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BGA7124,118
(935289302118)
854233

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BGA7124,118
(935289302118)
NOTICE
2021-12-15
2022-06-15
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
BGA7124,118
(935289302118)
2021-06-172021-06-18202104043DNProduct Discontinuation Notice_June 2021
BGA7124,118
(935289302118)
2018-05-312018-06-01201805038DNU01Product Discontinuation Notice BL SAS

More about BGA7124

Archived content is no longer updated and is made available for historical reference only.

The BGA7124 MMIC is a one-stage amplifier, available in a low-cost leadless surface-mount package. It delivers 25 dBm output power at 1 dB gain compression and superior performance up to 2700 MHz. Its power-saving features include easy quiescent current adjustment enabling class-AB operation and logic-level shutdown control to reduce the supply current to 4 μA.