BGA3018 Product Information|NXP

Buy Options

Operating Features

ParameterValue
IP3O@VCC=8V (dBm)
40.0
@f [max] (MHz)
40
@f [min] (MHz)
40
Gain @VCC=5V (dB)
18.0
Gain @VCC=8V (dB)
18.0
Supply Current (TYP) (mA)
75, 120
Description
1 GHz 18 dB gain wideband amplifier MMIC
Supply Current (Max) (μA)
85000, 135000
Noise Figure (Typ) (dB)
2.2
ICC @VCC=@5V (mA)
75
NF (dB)
2.1, 2.2
ICC @VCC=@8V (mA)
120.0
NF @Gp= 5 dB (dB)
2.2
Gain (Typ) (dB) @ f (MHz)
18 @ 40, 18 @ 40
ICC [max] (mA)
135
NF [typ] (dB)
2.1, 2.2
ICC [typ] (mA)
120
Noise Figure (Typ) (dB) @ f (MHz)
2.1 @ 40, 2.2 @ 40
3rd Order Intercept (Typ) (dBm)
36, 40
NXP_Gp [typ] (dB)
18, 18
@f
0.040000003, 0.040000003
CSO @VCC=5V
-54.0
CSO @VCC=8V
-60.0
CTB @VCC=5V
-70.0
CTB @VCC=8V (dBc)
-75.0
@VCC (V)
5, 8
Supply Voltage (Max) (V)
8.4
ParameterValue
Number of pins
3
Package Style
SOT
P1dB @VCC=5V (dBm)
18.0
P1dB @VCC=8V (dBm)
23.5
NF (dB)
2.1
NF (dB)
2.2
@f [max] (MHz)
40
PL(1dB) (dBm)
18, 25
PL(1dB) (dBm)
18, 25
Security Status
COMPANY PUBLIC
PL(1dB) (dBm)
18, 25
NF @VCC=5V (dB)
2.2
NF @VCC=8V (dB)
2.1
IP2O @VCC=5V
54.0
IP2O @VCC=8V (dBm)
60.0
P1dB (dBm)
18, 25
Supply Voltage (Min) (V)
12.35
Power Gain (dB) @ f (MHz)
18 @ 40, 18 @ 40
Supply Current (Typ) (μA)
75000, 120000
IP3o (dBm) [Typ]
36, 40
Gass (dB)
18, 18
Gconv [typ] (dB)
18, 18
IP3O @VCC=5V
36.0
Gp (dB)
18, 18
Supply Voltage (Typ) (V)
5, 8
Gp (dB)
18, 18
Supply Voltage (Min-Max) (V)
4.75 to 5.25, 7.6 to 8.4

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BGA3018,115(935295453115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
41.557127

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BGA3018,115
(935295453115)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BGA3018,115
(935295453115)
854233

More about BGA3018

The BGA3018 MMIC is a wideband amplifier with internal biasing. It is designed specifically for high linearity CATV line extenders and drop amplifiers over a frequency range of 5 MHz to 1006 MHz. The LNA is housed in a lead free 3-pin SOT89 package.