BFS17W Product Information|NXP

Buy Options

BFS17W,135

No Longer Manufactured

12NC: 934022860135

Details

Order

Operating Features

ParameterValue
Generation
1st
fT [typ] (MHz)
1600
VCEO [max] (V)
15
IC [max] (mA)
50
Ptot [max] (mW)
300
ParameterValue
Polarity
NPN
@f (MHz)
500
@IC (mA)
2
@VCE (V)
5
NF (dB)
4.5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BFS17W,135(934022860135)
Yes
Yes
Yes
DREACH SVHC
5.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BFS17W,135
(934022860135)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BFS17W,135
(934022860135)
854121

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BFS17W,135
(934022860135)
-
2015-06-30
2015-12-31
BFU550WX
(934067695115)

More about BFS17W

Archived content is no longer updated and is made available for historical reference only.

Silicon NPN transistor in a plastic SOT323 (S-mini) package. The BFS17W uses the same crystal as the SOT23 version, BFS17