SOT323: SC-70


Overview

plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SC-70 surface mount double SOT 2 x 1.25 x 0.95 3 plastic
Manufacture Code Reference Codes Issue Date
SOT323 SC-70(EIAJ 2006-03-16
Part Description Quick access
PNP 4 GHz wideband transistor