Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SC-70: plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body
12NC: 934022950115
Details
Order
12NC: 934022950135
Details
Order
Parameter | Value |
---|---|
Generation | 3rd |
fT [typ] (MHz) | 5000 |
VCEO [max] (V) | 12 |
IC [max] (mA) | 35 |
Ptot [max] (mW) | 300 |
Polarity | NPN |
Parameter | Value |
---|---|
GUM [typ] (dB) | 13 |
@f (MHz) | 2000 |
@IC (mA) | 5 |
@VCE (V) | 8 |
NF (dB) | 2.1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BFR93AW,115(934022950115) | Yes | Yes | Yes | REACH SVHC | 5.6 | |
BFR93AW,135(934022950135) | Yes | Yes | Yes | REACH SVHC | 5.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BFR93AW,115 (934022950115) | No | 1 | 1 | 240 | 260 |
BFR93AW,135 (934022950135) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BFR93AW,115 (934022950115) | 854121 |
BFR93AW,135 (934022950135) | 854121 |
Archived content is no longer updated and is made available for historical reference only.
Silicon NPN transistor encapsulated in a plastic SOT323 (S-mini) package. The BFR93AW uses the same crystal as the SOT23 version, BFR93A.