Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SOT89: plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body
12NC: 933897220115
Details
Order
Parameter | Value |
---|---|
Generation | 2nd |
fT [typ] (MHz) | 5000 |
VCEO [max] (V) | -15 |
IC [max] (mA) | -100 |
Ptot [max] (mW) | 1000 |
Polarity | PNP |
Parameter | Value |
---|---|
GUM [typ] (dB) | 12 |
@f (MHz) | 500 |
@IC (mA) | -50 |
@VCE (V) | -10 |
NF (dB) | 3.75 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BFQ149,115(933897220115) | Yes | Yes | Yes | REACH SVHC | 40.7602474 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BFQ149,115 (933897220115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BFQ149,115 (933897220115) | 854129 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BFQ149,115 (933897220115) | NOTICE | 2017-06-30 | 2017-12-31 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
BFQ149,115 (933897220115) | 2017-02-02 | 2017-02-03 | 201701040DN | Product Discontinuation Notice |
Archived content is no longer updated and is made available for historical reference only.
PNP transistor in a SOT89 envelope. It is intended for use in UHF applications such as broadband aerial amplifiers (30 to 860 MHz) and in microwave amplifiers such as radar systems, spectrum analysers, etc., using SMD technology.