Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SOT143B: plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body
12NC: 934018800215
Details
Order
12NC: 934018800235
Details
Order
12NC: 934018810215
Details
Order
12NC: 934018810235
Details
Order
12NC: 934018820215
Details
Order
12NC: 934018820235
Details
Order
Parameter | Value |
---|---|
Generation | 4th |
fT [typ] (MHz) | 9000 |
VCEO [max] (V) | 15 |
IC [max] (mA) | 70 |
Ptot [max] (mW) | 300 |
Polarity | NPN |
Parameter | Value |
---|---|
GUM [typ] (dB) | 19 |
@f (MHz) | 2000 |
@IC (mA) | 5 |
@VCE (V) | 6 |
NF (dB) | 1.9 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BFG520,215(934018800215) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 8.8620217875 | |
BFG520,235(934018800235) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 8.8620217875 | |
BFG520/X,215(934018810215) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 8.8480508375 | |
BFG520/X,235(934018810235) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 8.8480508375 | |
BFG520/XR,215(934018820215) | Yes | Yes | Yes | REACH SVHC | 8.7880508375 | |
BFG520/XR,235(934018820235) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 8.7880508375 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BFG520,215 (934018800215) | No | 1 | 1 | 240 | 260 |
BFG520,235 (934018800235) | No | 1 | 1 | 240 | 260 |
BFG520/X,215 (934018810215) | No | 1 | 1 | 240 | 260 |
BFG520/X,235 (934018810235) | No | 1 | 1 | 240 | 260 |
BFG520/XR,215 (934018820215) | No | 1 | 1 | 240 | 260 |
BFG520/XR,235 (934018820235) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BFG520,215 (934018800215) | 854121 |
BFG520,235 (934018800235) | 854121 |
BFG520/X,215 (934018810215) | 854121 |
BFG520/X,235 (934018810235) | 854121 |
BFG520/XR,215 (934018820215) | 854121 |
BFG520/XR,235 (934018820235) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BFG520,215 (934018800215) | - | 2015-12-31 | 2016-06-30 | BFU550R (934067704215) |
BFG520,235 (934018800235) | - | 2015-12-31 | 2016-06-30 | BFU550VL (934067704235) |
BFG520/X,215 (934018810215) | - | 2015-12-31 | 2016-06-30 | BFU550XAR (934067708215) |
BFG520/X,235 (934018810235) | - | 2015-12-31 | 2016-06-30 | BFU550XVL (934067708235) |
BFG520/XR,215 (934018820215) | - | 2015-12-31 | 2016-06-30 | BFU550XRR (934067713215) |
BFG520/XR,235 (934018820235) | - | 2015-12-31 | 2016-06-30 | BFU550XRVL (934067713235) |
Archived content is no longer updated and is made available for historical reference only.
NPN silicon planar epitaxial transistor, intended for applications in the RF frontend in the GHz range, such as analog and digital cellular telephones, cordless telephones (CT1, CT2, DECT, etc.), radar detectors, pagers, and satellite TV tuners (SATV) and repeater amplifiers in fiberoptic systems. The transistors are encapsulated in 4-pin, dual-emitter plastic SOT143 and SOT143R envelopes.