BF1217WR Product Information|NXP

Buy Options

BF1217WR,115

No Longer Manufactured

12NC: 934064551115

Details

Order

Operating Features

ParameterValue
VDS [max] (V)
6
ID [max] (mA)
30
ParameterValue
IDS [max] (mA)
24
Coss [typ]
0.8

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BF1217WR,115(934064551115)
Yes
Yes
Yes
DREACH SVHC
5.788014525

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)
Lead SolderingLead Free Soldering
BF1217WR,115
(934064551115)
-
1
1

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BF1217WR,115
(934064551115)
854121

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BF1217WR,115
(934064551115)
-
2013-06-30
2013-12-31
None

More about BF1217WR

Archived content is no longer updated and is made available for historical reference only.

Enhancement type N-channel dual gate Field-Effect Transistor with source and substrate interconnected. Integrated diodes between gates and source protect against excessive input voltage surges. The BF1217WR is encapsulated in a plastic SOT343R package.