BF1101WR Product Information|NXP

Buy Options

BF1101WR,115

No Longer Manufactured

12NC: 934054130115

Details

Order

BF1101WR,135

No Longer Manufactured

12NC: 934054130135

Details

Order

Operating Features

ParameterValue
VDS [max] (V)
7
ID [max] (mA)
30
IDS [min] (mA)
8
IDS [max] (mA)
16
VGSth [min] (V)
0.3
VGSth [max] (V)
1.2
|yfs| [min]
25
ParameterValue
|yfs| [max]
40
Ciss [typ]
2.2
Coss [typ]
1.2
NF [typ] (dB)
1.7
@f (MHz)
800
VHF
Y
UHF
Y

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BF1101WR,115(934054130115)
Yes
Yes
Yes
DREACH SVHC
6.0
BF1101WR,135(934054130135)
Yes
Yes
Yes
DREACH SVHC
6.0

Quality

Part/12NCSafe Assure Functional Safety
BF1101WR,115
(934054130115)
-
BF1101WR,135
(934054130135)
-

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BF1101WR,115
(934054130115)
854121
BF1101WR,135
(934054130135)
854121

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
BF1101WR,115
(934054130115)
-
2012-06-30
2012-12-31
BF1211WR,115
(934057513115)
BF1101WR,135
(934054130135)
-
2012-06-30
2012-12-31
BF1211WR,135
(934057513135)

More about BF1101WR

Archived content is no longer updated and is made available for historical reference only.

Enhancement type Field-Effect Transistor in a plastic SOT343R package.