Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 934057513115
Details
Order
12NC: 934057513135
Details
Order
Parameter | Value |
---|---|
VDS [max] (V) | 6 |
ID [max] (mA) | 30 |
IDS [min] (mA) | 11 |
IDS [max] (mA) | 19 |
VGSth [min] (V) | 0.3 |
VGSth [max] (V) | 1 |
|yfs| [min] | 25 |
Parameter | Value |
---|---|
|yfs| [max] | 40 |
Ciss [typ] | 2.1 |
Coss [typ] | 0.9 |
NF [typ] (dB) | 1.3 |
@f (MHz) | 800 |
VHF | Y |
UHF | N |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BF1211WR,115(934057513115) | Yes | Yes | Yes | REACH SVHC | 6.0 | |
BF1211WR,135(934057513135) | Yes | Yes | Yes | REACH SVHC | 5.792775419001566 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | |
---|---|---|---|
Lead Soldering | Lead Free Soldering | ||
BF1211WR,115 (934057513115) | No | - | - |
BF1211WR,135 (934057513135) | - | 1 | 1 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BF1211WR,115 (934057513115) | 854121 |
BF1211WR,135 (934057513135) | 854121 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
BF1211WR,135 (934057513135) | - | 2014-03-31 | 2014-12-31 | None |
Archived content is no longer updated and is made available for historical reference only.
Enhancement type N-channel Field-Effect Transistor in a plastic SOT143B package.