Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SOD323: plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body
12NC: 934042230115
Details
Order
12NC: 934042230135
Details
Order
Parameter | Value |
---|---|
matched capacitance | Y |
Cd1/Cd2 [min] | 13.5 |
Cd1/Cd2 [typ] | 15 |
@V1 (V) | 1 |
@V2 (V) | 28 |
@f (MHz) | 100 |
Parameter | Value |
---|---|
rs [typ] (ohm) | 0.65 |
rs [max] (ohm) | 0.8 |
@Cd (pF) | 3E-11 |
ΔCd/Cd [max] (%) | 2 |
@Ns (V) | 10 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BB153,115(934042230115) | Yes | Yes | Yes | REACH SVHC | 4.5 | |
BB153,135(934042230135) | Yes | Yes | Yes | REACH SVHC | 4.5 |
Part/12NC | Safe Assure Functional Safety |
---|---|
BB153,115 (934042230115) | No |
BB153,135 (934042230135) | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BB153,115 (934042230115) | 854110 |
BB153,135 (934042230135) | 854110 |
Archived content is no longer updated and is made available for historical reference only.
Variable capacitance diode, fabricated in planar technology and encapsulated in the SOD323 (SC-76) very small SMD plastic package. The excellent matching performance is achieved by gliding matching and a Direct Matching Assembly (DMA) procedure.