Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SC-70: plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body
12NC: 934068434115
Details
Order
Parameter | Value |
---|---|
Diode configuration | CC |
Number of pins | 3 |
rD [max] (ohm) @ 0.5mA | 40 |
Package Style | SOT |
rD [max] (ohm) @ 1mA | 25 |
rD [max] (ohm) @ 10mA | 5 |
rD [typ] (ohm) @ 0.5mA | 25 |
rD [typ] (ohm) @ 1mA | 14 |
rD [typ] (ohm) @ 10mA | 3 |
Ptot [max] (mW) | 240 |
@f (MHz) | 100, 100, 100 |
Cd [typ] (pF) | 0.35 |
Security Status | COMPANY PUBLIC |
Cd [max] (pF) | 0.6 |
@foffset (MHz) | 1, 1, 1 |
Parameter | Value |
---|---|
Limiting Total Power Dissipation | 0 |
Tj [max] | 150 |
@foffset (kHz) | 1000, 1000, 1000 |
@VR | 0 |
@VR | 1 |
@IF (mA) | 10 |
VR [max] (V) | 50 |
rD [max] (ohm) | 5, 25, 40 |
@VR (V) | 1 |
No of diodes | 2 |
@f (GHz) | 0.1, 0.1, 0.1 |
IF [max] (mA) | 50 |
Non-Volatile Memory (kbit) | sot323_sv |
@VR (V) @ 1MHz | 0, 1, 5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BAP50-05W/AX(934068434115) | Yes | Yes | Yes | REACH SVHC | 5.593522819001566 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BAP50-05W/AX (934068434115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BAP50-05W/AX (934068434115) | 854110 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
BAP50-05W/AX (934068434115) | - | 2016-06-30 | 2016-12-31 |
Two planar PIN diodes in common cathode configuration in a SOT323 small plastic SMD package.