Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SOD323: plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body
12NC: 934063102115
Details
Order
12NC: 934069206115
Details
Order
Parameter | Value |
---|---|
Diode configuration | SG |
Number of pins | 2 |
Package Style | SOD |
Ptot [max] (mW) | 500 |
@f (MHz) | 100 |
Cd [typ] (pF) | 0.8 |
Security Status | COMPANY PUBLIC |
Cd [max] (pF) | 1.0500001 |
@foffset (MHz) | 1, 1 |
Limiting Total Power Dissipation | 0 |
Tj [max] | 150 |
Parameter | Value |
---|---|
@foffset (kHz) | 1000, 1000 |
@VR | 1 |
@IF (mA) | 3 |
VR [max] (V) | 35 |
rD [max] (ohm) | 0.7 |
@VR (V) | 1 |
No of diodes | 1 |
@f (GHz) | 0.1 |
IF [max] (mA) | 100 |
Non-Volatile Memory (kbit) | sod323_sv |
@VR (V) @ 1MHz | 1, 3 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
BA591/A2,115(934063102115) | Yes | Yes | No | REACH SVHC | 4.5 | |
BA591/AX(934069206115) | Yes | Yes | Yes | REACH SVHC | 4.1232133525 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
BA591/A2,115 (934063102115) | - | - | - | - | - |
BA591/AX (934069206115) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
BA591/A2,115 (934063102115) | 854110 |
BA591/AX (934069206115) | 854110 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
BA591/A2,115 (934063102115) | - | 2005-03-31 | 2005-06-30 |
BA591/AX (934069206115) | - | 2016-06-30 | 2016-12-31 |
Planar high-performance band-switching diode in the very small SOD323 (SC-76) SMD plastic package.