A2G35S160-01S Product Information|NXP

Buy Options

A2G35S160-01SR3

End of Life

12NC: 935315703118

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
A2G35S160-01SR3(935315703118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
0.001

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free Soldering
A2G35S160-01SR3
(935315703118)
No
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
A2G35S160-01SR3
(935315703118)
854233
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
A2G35S160-01SR3
(935315703118)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about A2G35S160-01S

The A2G35S160-01SR3 32 W RF power GaN transistor is designed for cellular base station applications covering the frequency range of 3400 to 3600 MHz.