74ALVCHT16835DGV Product Information|NXP

74ALVCHT16835DGV

No Longer Manufactured

74ALVCHT16835DGV

No Longer Manufactured

Buy Options

74ALVCHT16835DGV,1

No Longer Manufactured

12NC: 935271855118

Details

Order

74ALVCHT16835DGV:1

No Longer Manufactured

12NC: 935271855112

Details

Order

Operating Features

ParameterValue
Number of pins
56
Package Style
TSSOP
Security Status
COMPANY PUBLIC
Function
Latches/registered drivers
VCC (V)
Low
VCC [min] (V)
Low
Power dissipation considerations
None
ParameterValue
Voltage (V)
Low
Description
18-bit registered driver (3-State)
Logic switching levels
TTL
Output drive capability (mA)
High
tpd (ns)
2~4
Number of pins
56

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
74ALVCHT16835DGV,1(935271855118)
Yes
Yes
Yes
DREACH SVHC
119.0
74ALVCHT16835DGV:1(935271855112)
Yes
Yes
Yes
DREACH SVHC
119.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
74ALVCHT16835DGV,1
(935271855118)
-
1
1
240
260
74ALVCHT16835DGV:1
(935271855112)
-
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
74ALVCHT16835DGV,1
(935271855118)
854239
74ALVCHT16835DGV:1
(935271855112)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
74ALVCHT16835DGV,1
(935271855118)
-
2012-06-30
2012-12-31
None
74ALVCHT16835DGV:1
(935271855112)
-
2012-06-30
2012-12-31
None

More about 74ALVCHT16835DGV

Archived content is no longer updated and is made available for historical reference only.