CLRC663 plus | multi-protocol NFC frontend | NXP Semiconductors

High performance multi-protocol NFC frontend

Roll over image to zoom in

Product Details

Features

High performance and more flexible antenna design

  • Maximum transmitter current: 350 mA operating with 500 mA limiting value
  • Freely programmable 6 kByte EEPROM

Longer battery life

  • Supply voltage: 2.5 to 5.5 V
  • Power-save modes: hard power-down, standby, extended LPCD options

Industrial/Automotive

  • Temp range (-40 to +105 °C)

Multiple interfaces to support a broad range of microcontrollers and high-security reader implementations

  • Host interfaces: SPI, I²C, UART
  • Up to 8 GPIO
  • SAM interface
  • 512 byte FIFO buffer reduces performance requirements of host controller

Fast development

  • Supports NFC Cockpit and NFC Reader Library
  • Complete development kits

Included licenses

  • Includes NXP ISO/IEC14443-A and Innovatron ISO/IEC14443-B intellectual property licensing rights

EMVCo ready

  • EMVCo 2.6 L1 analog & digital compliance

Full RF standard compliance

  • ISO/IEC 14443A/MIFARE
  • ISO/IEC 14443B
  • JIS X 6319-4 (comparable with FeliCa1 scheme)
  • ISO/IEC 15693 (ICODE® SLIX family, ICODE® DNA)
  • ISO/IEC 18000-3 mode 3/ EPC Class-1 HF (ICODE® ILT family)
  • Peer-to-Peer Mode: ISO/IEC 18092 passive initiator

Compatible with all NXP smartcard products

  • Complete MIFARE® family: Ultralight, Classic 1K & 4K, DESFire EV1 & EV2 and Plus EV1
  • Complete NTAG® family incl. NTAG I²C plus
  • Complete SmartMX® family incl. SmartMX2 P40 & P60

Compact, time-saving package

  • HVQFN32 with wettable flanks to support high production yield
  • Pin-compatible to CLRC663 makes it easy to upgrade from existing designs

More

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Additional Features

Active

1K @ US$4.20

HVQFN32

32

register level command- response

N true 0 PSPCLRC663en 3 Application Note Application Note t789 2 Package Information Package Information t790 1 en_US en_US en Application Note Application Note 2 1 1.0 English 1494222360512701780821 PSP 338.6 KB None None documents None 1494222360512701780821 /docs/en/application-note/AN11783.pdf 338630 /docs/en/application-note/AN11783.pdf AN11783 documents N N 2017-05-07 CLRC663 plus Low Power Card Detection /docs/en/application-note/AN11783.pdf /docs/en/application-note/AN11783.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 4, 2017 645036621402383989 Application Note N CLRC663 plus Low Power Card Detection PDF 2 1.0 English 1442089348711714423383 PSP 82.9 KB None None documents None 1442089348711714423383 /docs/en/application-note/AN11402.pdf 82892 /docs/en/application-note/AN11402.pdf AN11402 documents N N 2016-10-08 How to implement the ICODE ILT anti-collision /docs/en/application-note/AN11402.pdf /docs/en/application-note/AN11402.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 23, 2013 645036621402383989 Application Note Y N How to implement the ICODE ILT anti-collision PDF Package Information Package Information 1 3 1.0 English 1455078689125709312813 PSP 172.9 KB None None documents None 1455078689125709312813 /docs/en/package-information/SOT617-1.pdf 172893 /docs/en/package-information/SOT617-1.pdf SOT617-1 documents N N 2016-10-08 HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-1.pdf /docs/en/package-information/SOT617-1.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm PDF false 0 CLRC663 downloads en true 1 Y PSP Application Note 2 /docs/en/application-note/AN11783.pdf 2017-05-07 1494222360512701780821 PSP 1 May 4, 2017 Application Note PDF None /docs/en/application-note/AN11783.pdf English documents 338630 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11783.pdf CLRC663 plus Low Power Card Detection /docs/en/application-note/AN11783.pdf documents 645036621402383989 Application Note N en None pdf 1.0 N N CLRC663 plus Low Power Card Detection 338.6 KB AN11783 N 1494222360512701780821 /docs/en/application-note/AN11402.pdf 2016-10-08 1442089348711714423383 PSP 2 Oct 23, 2013 Application Note PDF None /docs/en/application-note/AN11402.pdf English documents 82892 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11402.pdf How to implement the ICODE ILT anti-collision /docs/en/application-note/AN11402.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N How to implement the ICODE ILT anti-collision 82.9 KB AN11402 N 1442089348711714423383 Package Information 1 /docs/en/package-information/SOT617-1.pdf 2016-10-08 1455078689125709312813 PSP 3 Feb 8, 2016 Package Information PDF None /docs/en/package-information/SOT617-1.pdf English documents 172893 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT617-1.pdf HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm /docs/en/package-information/SOT617-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm 172.9 KB SOT617-1 N 1455078689125709312813 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history