QorIQ® P1 MPU Tower® System Module

Roll over image to zoom in

Product Details

Features

Processor

  • QorIQ® P1025 dual-core processor

Memory

  • 512 MB of DDR3 memory
  • Boot from NOR flash

Connectivity

  • Two RGMII Gigabit Ethernet interfaces
  • One PCIe interface x1 (mini-PCIe+USB)
  • Two USB 2.0 interfaces
  • Two UART interfaces (via mini-USB)
  • QE UART header (provides RS485 connectivity via interface card)
  • JTAG 14-pin header

Buy Options

TWR-P1025-Image

Click to expand

  • TWR-P1025

  • Tower System, QorIQ MPU Module, P1025, Single Board Computer.

Documentation

Quick reference to our documentation types.

5 documents

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?