Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
HQFP80 plastic, thermal enhanced quad; flat package; 80 terminals; 0.65 mm pitch; 14 mm x 14 mm x 2.3 mm body 2016-06-06
HQFP64 HQFP64, plastic, thermal enhanced quad flatpack; no leads; 64 terminals; 0.65 mm pitch; 14 mm x 14 mm x 2.7 mm body PQFP-G64(JEDEC 2017-06-11
HQFP160 plastic thermal enhanced quad flat package;160 leads (lead length 1.6 mm); body 28 x 28 x 3.4 mm; high stand-off height; heatsink 2003-02-20
.