SOT1511-1: HQFP64 | NXP Semiconductors

SOT1511-1: HQFP64


Overview

HQFP64, plastic, thermal enhanced quad flatpack; no leads; 64 terminals; 0.65 mm pitch; 14 mm x 14 mm x 2.7 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFP64 surface mount quad HQFP 14 x 14 x 2.7 64 plastic
Manufacture Code Reference Codes Issue Date
98ARH99043A PQFP-G64(JEDEC 2017-06-11