SOT576-1: HQFP160 | NXP Semiconductors

SOT576-1: HQFP160


Overview

plastic thermal enhanced quad flat package;160 leads (lead length 1.6 mm); body 28 x 28 x 3.4 mm; high stand-off height; heatsink
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HQFP160 surface mount quad HQFP 160 plastic
Manufacture Code Reference Codes Issue Date
SOT576 2003-02-20