Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
CLGA360 CLGA360, ceramic, land grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 2.2 mm body CBGA-N360(JEDEC 2017-06-11
CLGA360 CLGA360, ceramic, land grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 2.2 mm body CBGA-N360(JEDEC 2017-06-11
CLGA360 CLGA360, ceramic, land grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 1.8 mm body CBGA-N360(JEDEC 2017-06-11
CLGA483 CLGA483, ceramic, land grid array; 483 lands; 1.27 mm pitch; 29 mm x 29 mm x 2.2 mm body 2017-06-11
.