SOT1610-3: CLGA360 Ceramic Land Grid Array | NXP Semiconductors

SOT1610-3: CLGA360


Overview

CLGA360, ceramic, land grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 1.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CLGA360 surface mount bottom CLGA 25 x 25 x 1.8 360 ceramic
Manufacture Code Reference Codes Issue Date
98ARE10584D CBGA-N360(JEDEC 2017-06-11
Part Description Quick access
32-Bit Power Architecture MPU, 1.4GHz, 1MB L2, AltiVec, MPX/60x Bus