SOT1610-2: CLGA360


Overview

CLGA360, ceramic, land grid array; 360 balls; 1.27 mm pitch; 25 mm x 25 mm x 2.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CLGA360 surface mount bottom CLGA 25 x 25 x 2.2 360 ceramic
Manufacture Code Reference Codes Issue Date
98ARE10580D CBGA-N360(JEDEC 2017-06-11
Part Description Quick access
NITRO R1.4,105C,PB-FREE