SOT612-3: HLQFP144 | NXP Semiconductors

SOT612-3: HLQFP144


Overview

plastic thermal enhanced low profile quad flat package; 144 leads; body 20 mm x 20 mm x 1.4 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP144 surface mount quad HLQFP 20 x 20 x 1.4 144 plastic
Manufacture Code Reference Codes Issue Date
SOT612 MS-026(JEDEC 2004-07-05
Part Description Quick access
Dual modem AISG Transceiver with embedded ARM Cortex M3 Processor
Single modem AISG Transceiver with embedded ARM Cortex M3 processor