SOT2063-4: WLCSP12 Wafer Level Chip-size Package | NXP Semiconductors

SOT2063-4: WLCSP12


Overview

WLCSP12, wafer level chip-size package, 12 terminals, 0.35 mm pitch, 1.405 mm x 1.055 mm x 0.49 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP12 surface mount WLCSP 1.405 x 1.055 x 0.325 12 plastic
Manufacture Code Reference Codes Issue Date
98ASA02192D 2024-07-03
Part Description Quick access
4-Bit Dual Supply Bidirectional I3C/I²C-Bus, SMBus and SPI Voltage-Level Translator