SOT1802-1: CFM2 Ceramic Flange Mount | NXP Semiconductors

SOT1802-1: CFM2


Overview

CFM2, ceramic, flange mount package; 2 terminals; 9.78 mm x 20.58 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM2 flange mount double CFM 9.78 x 20.58 x 3.75 2 ceramic
Manufacture Code Reference Codes Issue Date
98ASA00193 2017-06-11
Part Description Quick access
Pulsed Lateral N-Channel RF Power MOSFET, 960-1215 MHz, 500 W, 50 V