SOT1437-1: SO10 Small Outline | NXP Semiconductors

SOT1437-1: SO10


Overview

plastic small outline package; 10 leads; body width 3.9 mm; body thickness 1.35 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO10 surface mount double SO 6.2 x 3.9 x 1.75 10 plastic
Manufacture Code Reference Codes Issue Date
SOT1437 2015-03-06

Related Documents

Name/Description Type Modified Date
Data Sheet 2017-12-01
Part Description Quick access
GreenChip SMPS primary side control IC
GreenChip SMPS primary side control IC with QR/DCM operation and active x-capacitor discharge
GreenChip SMPS primary side control IC with QR/DCM operation
GreenChip SMPS primary side control IC with fixed frequency operation
GreenChip SMPS primary side control IC with QR/DCM operation and X-capacitor discharge