MCU-Link Debug Probe Architecture

Click image to open expanded view

Features

Microcontrollers (MCU)

  • LPC55S69 dual Arm Cortex M33 MCU running at 150MHz

Debug

  • Easy firmware update using free utilities
  • CMSIS-DAP based firmware (required for bridge and power measurement)
  • J-Link firmware option (Pro and OB versions)
  • SWD target debug
  • SWO trace/profiling I/O support
  • Current measurement down to sub 200 nA resolution (implementation dependent)
  • Analog signal monitor input (1.2 V to 3.6 V) (implementation dependent)
  • Option to power target system (1.8 V or 3.3V, up to 400 mA) (MCU-Link Pro)
  • Supports target debug for systems running from 1.2 V to 5 V

Host Interfaces

  • High-speed USB host interface
  • USB to UART (VCOM) bridge with optional second VCOM
  • USB to I²C and SPI bridging (implementation dependent)
  • USB to GPIO bridge option (implementation dependent)

User Interface

  • Status/breathing LED to easily check probe is operational
  • Multiple status LEDs for ease of use (implementation dependent)

Supported IDEs

  • Compatible with MCUXpresso IDE
  • Compatible with tools/IDEs that support CMSIS-DAP or J-Link protocol
  • Compatible with MCUXpresso for VS Code

Host Support

  • Ubuntu 20.04.2 LTS / 22.04 LTS
  • MacOS 11.x Big Sur, 12.x Monterey
  • Microsoft® Windows 10 and 11

Supported Devices

  • MCX-W72: MCX W72 Secure and Ultra-Low-Power MCUs for Bluetooth LE, Channel Sounding, Matter, Thread, Zigbee
  • KW45: KW45: 32-Bit Bluetooth® 6.0 Long-Range MCUs with CAN FD and LIN Bus Options, Arm® Cortex®-M33 Core
  • RW612: Wireless MCU with Integrated Tri-radio: 1x1 Wi-Fi® 6 + Bluetooth® Low Energy 5.4 / 802.15.4
  • RW610: Wireless MCU with Integrated Radio: 1x1 Wi-Fi® 6 + Bluetooth® Low Energy 5.4 Radios
  • MCX-W71: MCX W71 Secure and Ultra-Low-Power MCUs for Matter, Thread, Zigbee and Bluetooth LE

System Requirements

Downloads

Quick reference to our software types.

3 downloads

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types

2 documents

Compact List

Hardware

Quick reference to our board types.

4 hardware offerings

Related Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find a complete list of our partners that support this software, please see our Partner Marketplace.

Support

What do you need help with?