1
Out of the Box2
Get Hardware3
Configure HardwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the UJA1169AF-EVB, UJA1169AXF-EVB and UJA1169AF3-EVB evaluation boards.
The kit contents include:
Something went wrong! Please try again.
The UJA1169A evaluation boards are designed to facilitate the testing and evaluation of UJA1169A product features in a variety of microcontroller IO interface environments. All MCU interface signals can be accessed in two ways: at a header row on the top side and also at header rows on the bottom side that can be plugged directly into many NXP MCU evaluation boards.
The UJA1169A evaluation boards are designed to be compatible with the S32K1xx evaluation board series from NXP and to support the use of standard software development tools and drivers.
The UJA1169A evaluation board family consists of three variant boards as detailed in Table 1. The entire UJA1169A product family can be evaluated using these three boards and not just the onboard devices. For example, the UJA1169AF-EVB board (with a UJA1169ATK/F device) can be used to evaluate the UJA1169ATK by setting bit CPNC to 0 in the CAN control register. In the same way, the UJA1169ATK/X and UJA1169ATK/3 devices can be evaluated using the UJA1169AXF-EVB and UJA1169AF3-EVB boards, respectively.
Evaluation board | On-board device | Modes | Supplies | Host interface | Additional features | Package | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Normal + Standby |
Sleep |
Reset |
V1: 5 V, μC only |
V1: 5 V, μC, CAN |
V1: 3.3 V, µC only |
V2: 5 V, CAN |
VEXT: 5 V |
SPI |
RSTN: reset pin |
Watchdog |
Local WAKE pin |
Limp pin |
NVM |
CAN PN |
CAN FD passive |
HVSON20 |
||
UJA1169AF-EVB | UJA1169ATK/F | |||||||||||||||||
UJA1169AXF-EVB | UJA11692ATK/X/F | |||||||||||||||||
UJA1169AF3-EVB | UJA1169ATK/F/3 |
Table 1. UJA1169A evaluation boards and device overview.
Something went wrong! Please try again.
Top and bottom views of the UJA1169AXF-EVB board are illustrated in Figure 1. Unless otherwise stated, the information in this section applies to all UJA1169A evaluation boards. Board dimensions are 58.5 mm × 81.1 mm. Only components needed to support basic UJA1169A functionality are included. All boards contain circuitry for reverse polarity protected battery supply, status LEDs for BAT, V1, V2/VEXT and LIMP signals, external PNP transistor for thermal management, local wake-up and CAN bus termination. The boards also provide several header rows (2.54 mm pitch) for connecting MCU interface and application signals. The headers on the bottom are compatible with the Arduino Uno pinout order, allowing the board to be connected directly to a variety of NXP MCU evaluation boards.
Figure 1. UJA1169AXF-EVB top and bottom views.
Something went wrong! Please try again.
The following conditions must be met before powering up the system with a 12 V supply.
J3-03
, J4-09
) → MISOJ3-04
, J4-07
) → MOSIJ3-05
, J4-11
) → SCKJ3-06
, J4-05
) → CSJ3-01
/J3-02
, J4-18
/J4-20
) pins to the MCU CAN controller TXD/RXD pinsJ3-09
/J5-05
) to the MCU CAN controller reset pinJ1-01
/J1-02
) to the CAN bus twisted pair cablesJ3-08
, J5-03
) to the MCU supply unitJ3-10
) to the peripheral loads that need a 5.0 V supply (optional)Once the above steps have been completed, the ECU/EVB can be powered up using an external battery supply. The UJA1169A starts up in Forced Normal mode (if MTP is not configured) or Standby mode (if MTP configured), awaiting commands from the MCU via the SPI interface.
An example showing how to connect the UJA1169AXF-EVB between an MCU and the CAN bus is shown in the following figure.
Something went wrong! Please try again.
In addition to our UJA1169ATK: Mini High-Speed CAN System Basis Chip, you may also want to visit:
Connect with other engineers and get expert advice on designing with the UJA1169Ax-EVB evaluation boards on one of our community sites.